Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UC319
Part Number
|
---|
UC319 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.77 € | 1 | 4 Days | Steel | 95 | 200 | 103 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 8570.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - |
Loading...
Accuracy (JIS) | Grade 0 |
---|
This page is Ball Bearings, part number UC319.
You can find the detail information about specifications and dimensions on part number UC319.
Configure
Basic Attributes
Number of Bearing Ring Rows
Cage
Clearance
Current insulation
Angular adjustment
Arrangement
Contact angle
Operating direction
Product range
Type
Materials of Inner and Outer Ring
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Bore
Outer ring
Seal
Temperature range
Weight(g)
Fixing
Inner ring
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11207 |
11208 |
11209 |
UC324 |
UC326 |
UCX06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.68 € | 1 | 4 Days | Steel | 35 | 72 | 52 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 562.0 | - | - | - | - | - | - | - | ||
26.48 € | 1 | 4 Days | Steel | 40 | 80 | 56 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 732.0 | - | - | - | - | - | - | - | ||
40.72 € | 1 | 4 Days | Steel | 45 | 85 | 58 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 810.0 | - | - | - | - | - | - | - | ||
- | 1 | Quote | Steel | 120 | 260 | 126 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 18339.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
1,211.17 € | 1 | 4 Days | Steel | 130 | 280 | 135 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 22301.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
29.37 € | 1 | 4 Days | Steel | 30 | 72 | 42.9 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 558.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - |