Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51152
Part Number
|
---|
51152 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248.12 € | 1 | 4 Days | Steel | 260 | 320 | 45 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 7115.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) |
Loading...
Accuracy (JIS) | Grade 0 |
---|
Configure
Basic Attributes
Number of Bearing Ring Rows
Bore
Clearance
Current insulation
Outer ring
Seal
Arrangement
Contact angle
Fixing
Inner ring
Type
Materials of Inner and Outer Ring
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Cage
Temperature range
Weight(g)
Angular adjustment
Operating direction
Product range
Filter by standard shipping days
Optional Attributes