Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51228
Part Number
|
---|
51228 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
422.37 € | 1 | 4 Days | Steel | 140 | 200 | 46 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 4480.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) |
Loading...
Accuracy (JIS) | Grade 0 |
---|
This page is Ball Bearings, part number 51228.
You can find the detail information about specifications and dimensions on part number 51228.
Configure
Basic Attributes
Number of Bearing Ring Rows
Bore
Clearance
Current insulation
Outer ring
Seal
Arrangement
Contact angle
Fixing
Inner ring
Type
Materials of Inner and Outer Ring
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Rolling Element Material
Cage
Temperature range
Weight(g)
Angular adjustment
Operating direction
Product range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11207 |
11208 |
11209 |
51320 |
51334 |
61840 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.68 € | 1 | 4 Days | Steel | 35 | 72 | 52 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 562.0 | - | - | - | - | - | - | - | ||
26.48 € | 1 | 4 Days | Steel | 40 | 80 | 56 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 732.0 | - | - | - | - | - | - | - | ||
40.72 € | 1 | 4 Days | Steel | 45 | 85 | 58 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 810.0 | - | - | - | - | - | - | - | ||
95.57 € | 1 | 4 Days | Steel | 100 | 170 | 55 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 5060.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
418.78 € | 1 | 4 Days | Steel | 170 | 280 | 87 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 19840.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
128.25 € | 1 | 4 Days | Steel | 200 | 250 | 24 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 2300.0 | - | - | - | - | - | - | - |