Deep groove ball bearings / single row / BULK / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6306 BULK

Part Number
6306 BULK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 30
Outer Diameter D(φ) 72 Width B(mm) 19 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Sheet steel cage Clearance Normal radial clearance
Temperature range -40 to +150 °C Weight(g) 345.0

This page is Deep groove ball bearings / single row / BULK / ZEN, part number 6306 BULK.
You can find the detail information about specifications and dimensions on part number 6306 BULK.

Tech Support