Deep groove ball bearings / single row / 2DUC3CB / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6205 2DUC3CB

Part Number
S6205 2DUC3CB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.03 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 25
Outer Diameter D(φ) 52 Width B(mm) 15 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Clearance Slightly increased radial clearance Temperature range -20 to +110 °C
Weight(g) 130.0

This page is Deep groove ball bearings / single row / 2DUC3CB / ZEN, part number S6205 2DUC3CB.
You can find the detail information about specifications and dimensions on part number S6205 2DUC3CB.

Tech Support