Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S686 -2RSW3.5
Materials of Inner and Outer Ring | Stainless Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 6 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 13 | Width B(mm) | 3.5 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Stainless Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C | Weight(g) | 3.0 |