Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Raceway No. of Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.65 € | 1 | 4 Days | Steel | Grade 0 | 7.937 | 22.225 | 7.143 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 12.0 | ||
8.34 € | 1 | 4 Days | Steel | - | 40 | 68 | 9 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 120.0 | ||
2.15 € | 1 | 4 Days | Steel | Grade 0 | 12.7 | 28.575 | 9.525 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 29.0 | ||
3.25 € | 1 | 4 Days | Steel | Grade 0 | 15.875 | 34.925 | 11.112 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 40.0 | ||
3.37 € | 1 | 4 Days | Steel | Grade 0 | 15.875 | 41.275 | 12.7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 72.0 | ||
9.38 € | 1 | 4 Days | Steel | Grade 0 | 4 | 12 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3.0 | ||
0.52 € | 1 | 4 Days | Steel | Grade 0 | 6 | 17 | 6 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 7.0 | ||
73.05 € | 1 | 4 Days | Steel | Grade 0 | 90 | 115 | 13 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 280.0 | ||
28.38 € | 1 | 4 Days | Steel | Grade 0 | 105 | 145 | 20 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 849.0 | ||
4.90 € | 1 | 4 Days | - | - | 15.875 | 40 | 12 | - | - | - | - | - | - | - | - | - | 67.0 | ||
33.22 € | 1 | 4 Days | Steel | Grade 0 | 75 | 160 | 37 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3092.0 | ||
117.51 € | 1 | 4 Days | Steel | Grade 0 | 80 | 170 | 39 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3560.0 | ||
1.62 € | 1 | 4 Days | Steel | Grade 0 | 15 | 24 | 7 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 10.0 | ||
1.05 € | 1 | 4 Days | Steel | Grade 0 | 8 | 28 | 9 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 31.0 | ||
18.00 € | 1 | 4 Days | Steel | Grade 0 | 40 | 110 | 27 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 1221.0 | ||
31.95 € | 1 | 4 Days | Steel | Grade 0 | 55 | 140 | 33 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 2352.0 | ||
0.65 € | 1 | 4 Days | Steel | Grade 0 | 7 | 17 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 6.0 | ||
2.92 € | 1 | 4 Days | Steel | Grade 0 | 12 | 28 | 8 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 24.0 | ||
2.22 € | 1 | 4 Days | Steel | Grade 0 | 6 | 17 | 6 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 8.0 | ||
4.00 € | 1 | 4 Days | Steel | Grade 0 | 25 | 42 | 9 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 47.0 | ||
2.15 € | 1 | 4 Days | Steel | Grade 0 | 5 | 13 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 3.0 | ||
1.74 € | 1 | 4 Days | Steel | Grade 0 | 6.4 | 15.9 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 5.0 | ||
0.87 € | 1 | 4 Days | Steel | Grade 0 | 4 | 10 | 4 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 2.0 | ||
0.86 € | 1 | 4 Days | Steel | Grade 0 | 6.35 | 15.875 | 4.978 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 5.0 | ||
0.86 € | 1 | 4 Days | Steel | Grade 0 | 6.35 | 12.7 | 4.763 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3.0 | ||
6.77 € | 1 | 4 Days | Steel | Grade 0 | 15.875 | 39.688 | 11.112 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 59.0 | ||
2.06 € | 1 | 4 Days | Stainless Steel | Grade 0 | 8 | 24 | 8 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 18.0 | ||
1.55 € | 1 | 4 Days | Stainless Steel | Grade 0 | 7 | 14 | 5 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 4.0 | ||
1.63 € | 1 | 4 Days | Stainless Steel | Grade 0 | 8 | 19 | 6 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 8.0 | ||
1.88 € | 1 | 4 Days | Stainless Steel | Grade 0 | 9 | 20 | 6 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 8.0 | ||
2.78 € | 1 | 4 Days | Stainless Steel | Grade 0 | 8 | 22 | 7 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 15.0 | ||
2.70 € | 1 | 4 Days | Stainless Steel | Grade 0 | 4 | 13 | 5 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 4.0 | ||
2.29 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6 | 13 | 5 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 4.0 | ||
2.05 € | 1 | 4 Days | Stainless Steel | Grade 0 | 3 | 8 | 4 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 1.0 | ||
2.38 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6 | 15 | 5 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 4.0 | ||
2.70 € | 1 | 4 Days | Stainless Steel | Grade 0 | 3.2 | 6.4 | 2.8 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 1.0 | ||
2.43 € | 1 | 4 Days | Stainless Steel | Grade 0 | 5 | 8 | 2.5 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 1.0 | ||
2.14 € | 1 | 4 Days | Stainless Steel | Grade 0 | 5 | 9 | 3 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | Cover on both sides | -20 to +120 °C | 1.0 | ||
1.38 € | 1 | 4 Days | Stainless Steel | Grade 0 | 8 | 14 | 4 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3.0 | ||
1.89 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6.35 | 15.875 | 4.978 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 5.0 | ||
1.98 € | 1 | 4 Days | Stainless Steel | Grade 0 | 7.938 | 12.7 | 3.967 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 20.0 | ||
1.38 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6.35 | 12.7 | 4.763 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | Cover on both sides | -20 to +120 °C | 3.0 |
Loading...
Configure
Basic Attributes
Materials of Inner and Outer Ring
Accuracy (JIS)
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Raceway No. of Rows
Rolling Element Material
Bore
Cage
Clearance
Current insulation
Outer ring
Seal
Temperature range
Weight(g)
Type
Filter by standard shipping days
Optional Attributes