Deep groove ball bearings / single row / 2Z / 2ZC3 / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S624-2ZC3

Part Number
S624-2ZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

1.60 €

1 4 Days Stainless Steel-4135Stainless Steel4.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / 2Z / 2ZC3 / ZEN, part number S624-2ZC3.
You can find the detail information about specifications and dimensions on part number S624-2ZC3.

Variation of this product

Part Number
6413 -2ZC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

44.34 €

1 4 Days SteelGrade 06516037Steel3302.0

Tech Support