Deep groove ball bearings / single row / 2Z / 2ZC3AS22 / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6000 -2ZC3AS22

Part Number
S6000 -2ZC3AS22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.40 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 10
Outer Diameter D(φ) 26 Width B(mm) 8 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range Special greasing (-65 to +204 °C) Weight(g) 19.0

This page is Deep groove ball bearings / single row / 2Z / 2ZC3AS22 / ZEN, part number S6000 -2ZC3AS22.
You can find the detail information about specifications and dimensions on part number S6000 -2ZC3AS22.

Tech Support