Deep groove ball bearings / single row / 2Z / 2ZC3HT170 / ZEN

Deep groove ball bearings / single row / 2Z / 2ZC3HT170 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Cover on both sides
・I.D. D(φ): 6
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

626-2ZC3HT170

Part Number
626-2ZC3HT170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.17 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 6
Outer Diameter D(φ) 19 Width B(mm) 6 Raceway No. of Rows Single Row
Rolling Element Material Steel Cage Sheet steel cage Clearance Slightly increased radial clearance
Temperature range -40 to +170 °C Weight(g) 10.0

This page is Deep groove ball bearings / single row / 2Z / 2ZC3HT170 / ZEN, part number 626-2ZC3HT170.
You can find the detail information about specifications and dimensions on part number 626-2ZC3HT170.

Tech Support