Deep groove ball bearings / single row / 2Z / 2ZJCBSI34N4LD / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6209 -2ZJCBSI34N4LD

Part Number
S6209 -2ZJCBSI34N4LD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.97 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 45
Outer Diameter D(φ) 85 Width B(mm) 19 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Cage Sheet steel cage Clearance Normal radial clearance
Temperature range -40 to +150 °C Weight(g) 420.0

This page is Deep groove ball bearings / single row / 2Z / 2ZJCBSI34N4LD / ZEN, part number S6209 -2ZJCBSI34N4LD.
You can find the detail information about specifications and dimensions on part number S6209 -2ZJCBSI34N4LD.

Tech Support