Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F688 -2ZW6
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 8 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 16 | Width B(mm) | 6 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Flange on outer ring |
Seal | Cover on both sides | Temperature range | -20 to +120 °C | Weight(g) | 5.0 |
This page is Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / W6 / 2ZW6 / ZEN, part number F688 -2ZW6.
You can find the detail information about specifications and dimensions on part number F688 -2ZW6.