Angular contact ball bearings / single row / B / contact angle 40° / B / ZEN (3203 B)

Angular contact ball bearings / single row / B / contact angle 40° / B / ZEN 3203 B

Product Details:

Manufacturer part number: 3203 B

Brand: ZEN

Price: 5.13

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 17 φ

Outer Diameter D: 40 φ

Width B: 17.5 mm

Number of Bearing Ring Rows: Double Row


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3203 B

Part Number
3203 B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Weight
(g)

5.13 €

1 4 Days Steel174017.5Double RowSteel93.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -20 to +150 °C Arrangement Standard version
Contact angle 40 degrees

Tech Support