Deep groove ball bearings / single row / B2RS / ZEN (3000 B2RS)

Deep groove ball bearings / single row / B2RS / ZEN 3000 B2RS

Product Details:

Manufacturer part number: 3000 B2RS

Brand: ZEN

Price: 5.45

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 10 φ

Outer Diameter D: 26 φ

Width B: 12 mm

Number of Bearing Ring Rows: Double Row


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3000 B2RS

Part Number
3000 B2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Weight
(g)
Contact angle

5.45 €

1 4 Days Steel102612Double RowSteel15.025 degrees

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Polyamide cage Clearance Normal radial clearance
Seal Lip seal on both sides Temperature range -20 to +120 °C Arrangement Standard version

Tech Support