Deep groove ball bearings / single row / M / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1219 M
16026 M
16034 M
16040 M
51264 M
6040 M
61844 M
61956 M
61964 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Bore Clearance Current insulation Outer ring Seal Temperature range Weight
(g)
Angular adjustment Operating direction Product range

137.55 €

1 4 Days 9517032-Cylindrical boreNormal radial clearance--None. open bearing-30 to +150 °C3286.0---

114.18 €

1 4 Days 13020022Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C2733.0---

162.85 €

1 4 Days 17026028Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C5835.0---

370.79 €

1 4 Days 20031034Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C10204.0---

1,879.23 €

1 4 Days 32044095-------30 to +150 °C43000.0Non-angle adjustableSingle direction bearingAxial deep groove ball bearing. without washer(s)

256.47 €

1 4 Days 20031051Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C13492.0---

248.17 €

1 4 Days 22027024Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C2530.0---

492.50 €

1 4 Days 28038046Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C14286.0---

709.72 €

1 4 Days 32044056Single RowCylindrical boreNormal radial clearanceNo current insulationWithout flange/grooveNone. open bearing-20 to +150 °C24448.0---

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Brass cage

Tech Support