Self-aligning ball bearings / double row / TN / ZEN (1311 TN)

Self-aligning ball bearings / double row / TN / ZEN 1311 TN

Product Details:

Manufacturer part number: 1311 TN

Brand: ZEN

Price: 25.48

Delivery time: 4 Days


Technical Data:

I.D. D: 55 φ

Outer Diameter D: 120 φ

Width B: 29 mm

Weight: 1577.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1311 TN

Part Number
1311 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

25.48 €

1 4 Days 55120291577.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

Tech Support