Manufacturer part number: S626 -Z
Brand: ZEN
Price: 1.28 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 6 φ
Outer Diameter D: 19 φ
Width B: 6 mm
Weight: 8.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S626 -Z
Materials of Inner and Outer Ring | Stainless Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Stainless Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / Z series / ZEN, part number S626 -Z.
You can find the detail information about specifications and dimensions on part number S626 -Z.
Part Number |
---|
S6010 -Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
29.27 € | 1 | 4 Days | - | 50 | 80 | 16 | 261.0 |