Flanged housings A Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FNL518 A

Part Number
FNL518 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

414.29 €

1 4 Days

Loading...

  1. 1

Basic information

Bearing I.D. d(mm) 80 EAN 7316572868829 Form Round
Material Cast iron Number of holes 4 Weight(g) 11600.0
Design One side closed version

This page is Flanged housings A Series, part number FNL518 A.
You can find the detail information about specifications and dimensions on part number FNL518 A.

Tech Support