Deep groove ball bearings / single row, double row / 2RS / 2RS / ZEN (604-2RS)

Deep groove ball bearings / single row, double row / 2RS / 2RS / ZEN 604-2RS

Product Details:

Manufacturer part number: 604-2RS

Brand: ZEN

Price: 0.72

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 4 φ

Outer Diameter D: 12 φ

Width B: 4 mm

Raceway No. of Rows: Single Row


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

604-2RS

Part Number
604-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Raceway No. of Rows Rolling Element Material Outer ring Weight
(g)

0.72 €

1 4 Days Steel4124Single RowSteelWithout flange/groove3.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Seal Contact seals on both sides
Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row, double row / 2RS / 2RS / ZEN, part number 604-2RS.
You can find the detail information about specifications and dimensions on part number 604-2RS.

Variation of this product

Part Number
1601 -2RS
60/32-2RS
6005-2RS
61809 -2RS
61910 -2RS
61918 -2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Raceway No. of Rows Rolling Element Material Outer ring Weight
(g)

1.37 €

1 4 Days Steel4.76217.4627.937Single RowSteelWithout flange/groove9.0

4.55 €

1 4 Days Steel325813Single RowSteelWithout flange/groove122.0

1.72 €

1 4 Days Steel254712Single RowSteelWithout flange/groove79.0

5.37 €

1 4 Days Steel45587Single RowSteelWithout flange/groove39.0

6.00 €

1 4 Days Steel507212Single RowSteelWithout flange/groove101.0

20.08 €

1 4 Days Steel9012518Single RowSteelWithout flange/groove600.0

Tech Support