Deep groove ball bearings / Single Row / 2RSC3 / ZEN

Deep groove ball bearings / Single Row / 2RSC3 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 8, 20
・Accuracy (JIS) : Grade 0
・Seal: Contact seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6304-2RSC3
S608 -2RSC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

3.38 €

1 4 Days SteelGrade 0205215Steel145.0

1.23 €

1 4 Days Stainless Steel-8227Stainless Steel11.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

Tech Support