Deep groove ball bearings / single row / outer ring with circlip / 2RS / S6005 2RSNR / 2RSNR / ZEN (Part Numbers)

Deep groove ball bearings / single row / outer ring with circlip / 2RS / S6005 2RSNR / 2RSNR / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 25
・Seal: Contact seals on both sides
・Accuracy (JIS): Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6005-2RSNR

Part Number
S6005-2RSNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.38 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 25
Outer Diameter D(φ) 47 Width B(mm) 12 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Ring groove with circlip on outer ring
Seal Contact seals on both sides Temperature range -20 to +120 °C Weight(g) 80.0

This page is Deep groove ball bearings / single row / outer ring with circlip / 2RS / S6005 2RSNR / 2RSNR / ZEN, part number S6005-2RSNR.
You can find the detail information about specifications and dimensions on part number S6005-2RSNR.

Tech Support