Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
608-2TS
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 8 | Outer Diameter D(φ) | 22 |
---|---|---|---|---|---|
Width B(mm) | 7 | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Contact fluoropolymer seal on both sides |
Temperature range | -20 to +120 °C | Weight(g) | 200.0 |