Deep groove ball bearings / single row / 2Z / 2ZC3 / ZEN (6412-2ZC3)

Deep groove ball bearings / single row / 2Z / 2ZC3 / ZEN 6412-2ZC3

Product Details:

Manufacturer part number: 6412-2ZC3

Brand: ZEN

Price: 42.18

Delivery time: 4 Days


Technical Data:

I.D. D: 60 φ

Outer Diameter D: 150 φ

Width B: 35 mm

Weight: 2735.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6412-2ZC3

Part Number
6412-2ZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

42.18 €

1 4 Days 60150352735.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 °C

Tech Support