Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 6204 2ZNR / 2ZNR / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6204 -2ZNR

Part Number
6204 -2ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.09 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 20
Outer Diameter D(φ) 47 Width B(mm) 14 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Ring groove with circlip on outer ring
Seal Cover on both sides Temperature range -20 to +120 °C Weight(g) 101.0

This page is Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 6204 2ZNR / 2ZNR / ZEN, part number 6204 -2ZNR.
You can find the detail information about specifications and dimensions on part number 6204 -2ZNR.

Tech Support