Deep groove ball bearings / single row / W6 / ZEN

Deep groove ball bearings / single row / W6 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 8
・Accuracy (JIS): Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

608 W6

Part Number
608 W6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.57 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 8
Outer Diameter D(φ) 22 Width B(mm) 6 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Sheet steel cage Clearance Normal radial clearance
Temperature range -40 to +150 °C Weight(g) 12.0

This page is Deep groove ball bearings / single row / W6 / ZEN, part number 608 W6.
You can find the detail information about specifications and dimensions on part number 608 W6.

Tech Support