Self-aligning ball bearings / double row / 2310 / C3 / 2310 C3 / ZEN / C3 / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2310 C3

Part Number
2310 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.30 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 50
Outer Diameter D(φ) 110 Width B(mm) 40 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 1667.0

This page is Self-aligning ball bearings / double row / 2310 / C3 / 2310 C3 / ZEN / C3 / ZEN, part number 2310 C3.
You can find the detail information about specifications and dimensions on part number 2310 C3.

Tech Support