Bearing Adapters (H2316)

Bearing Adapters H2316

Product Details:

Manufacturer part number: H2316

Brand: NKE BEARINGS

Price: 48.23

Delivery time: 4 Days


Technical Data:

EAN: 9008745722363

Internal diameter: 70 mm

Outer diameter: 105 mm

Weight: 1200.0 g

Width: 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H2316

Part Number
H2316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

48.23 €

1 4 Days 9008745722363701051200.078

Loading...

  1. 1

Basic information

Cone 01:12 Design Standard version Shaft type For metric shafts

This page is Bearing Adapters, part number H2316.
You can find the detail information about specifications and dimensions on part number H2316.

Variation of this product

Part Number
H211
H312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

14.61 €

1 4 Days 90087452210265075280.037

16.19 €

1 4 Days 90087457223945580350.047

Tech Support