Manufacturer part number: HM48 T
Brand: SKF
Price: 441.36 €
Delivery time: 4 Days
EAN: 7316577010643
Internal diameter: 240 mm
Outer diameter: 300 mm
Weight: 5779.0 g
Width: 34 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HM48 T
Material | Steel | Article type | Locknut |
---|
This page is Bearing Lock Nuts T Series, part number HM48 T.
You can find the detail information about specifications and dimensions on part number HM48 T.
Part Number |
---|
HM44 T |
HM52 T |
HM56 T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | EAN | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
374.65 € | 1 | 4 Days | - | 220 | 280 | 4829.0 | 32 | ||
610.80 € | 1 | 4 Days | 7316577010650 | 260 | 330 | 7819.0 | 36 | ||
754.39 € | 1 | 4 Days | 7316577010667 | 280 | 350 | 8654.0 | 38 |