Take-up housing units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCT205
UCT206
UCT207
UCT211
UCT213
UCT217
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Weight
(g)

-

1 Quote 25785.0

35.92 €

1 4 Days 301230.0

37.68 €

1 4 Days 351504.0

37.02 €

1 4 Days 553770.0

146.98 €

1 4 Days 656698.0

119.25 €

1 4 Days 8510411.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 °C Version For linear movement

Tech Support