• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Needle roller / axial cylindrical roller bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAX730

Part Number
RAX730
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.48 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 30 O.D. D(mm) 50.5 Width B(mm) 22.2
Inner/Outer Ring Material Stainless Steel Number of Raceway Ring Rows Single Track Rolling Element Material Stainless Steel
Cage Sheet steel cage Lubrication For grease or oil lubrication Temperature range -20 to +120 °C
Weight(g) 63.0

This page is Needle roller / axial cylindrical roller bearing, part number RAX730.
You can find the detail information about specifications and dimensions on part number RAX730.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360