Bearing Components R6 Series (BI2100 R6)

Bearing Components  R6 Series BI2100 R6

Product Details:

Manufacturer part number: BI2100 R6

Brand: NADELLA

Price: 222.42

Delivery time: 4 Days


Technical Data:

Inner dimension: 100 mm

Outer dimension: 114.7 mm

Weight: 632.0 g

Width: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BI2100 R6

Part Number
BI2100 R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner dimension
(mm)
Outer dimension
(mm)
Weight
(g)
Width
(mm)

222.42 €

1 4 Days 100114.7632.032

Loading...

  1. 1

Basic information

Lubrication hole Without lubrication groove Raceway Finely finished with flattened end faces Surface No twist-free grinding

This page is Bearing Components R6 Series, part number BI2100 R6.
You can find the detail information about specifications and dimensions on part number BI2100 R6.

Variation of this product

Part Number
BI2125 R6
BI3060 R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner dimension
(mm)
Outer dimension
(mm)
Weight
(g)
Width
(mm)

-

1 Quote 125143.51020.034

188.65 €

1 4 Days --1400.0-

Tech Support