Cam Followers, Roller Followers EEM Series

Cam Followers, Roller Followers  EEM Series
[Specifications]
・Roller Type: Spherical Outer Ring
・Material: Stainless Steel
・Ball rows: Single row bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FG2047 EEM
GCR90 EEM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Inner dimension
(mm)
Weight
(g)

-

1 Quote 472520295.0

600.15 €

1 4 Days 9037302568.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Stainless Steel Ball rows Single row bearing
Cage None. full complement needle bearing Seal Cover on both sides Temperature range -20 to +120 °C

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support