Track rollers MM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FGU95170 MM

Part Number
FGU95170 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,207.63 €

1 4 Days

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Roller Outer Diameter D(φ) 170 Roller Width B(mm) 54
Material Stainless Steel Ball rows Single row bearing Cage Polyamide cage
Inner dimension(mm) 95 Seal Cover on both sides Temperature range -20 to +120 °C
Weight(g) 5925.0

Tech Support