Thermo-Chiller, Basic Type, 230V AC, HRSE Series

Thermo-Chiller, Basic Type, 230V AC, HRSE Series
· Power supply: 230V AC.
· Good cooling capacity: 1000/1400/1900 W.
· Energy Saving by Triple Control.
· Temperature Stability: ± 2.0 ºC.
· Set temperature range: 10 to 30 ºC.
· Maximum ambient temperature: 40 ºC.
· Low noise design: -57 dB.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRSE012-A-23
HRSE012-A-23-T
HRSE018-A-23
HRSE024-A-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cooling capacity High-pressure pump

4,692.11 €

1 4 Days 1000/1200 W (50/60 Hz)None

5,008.13 €

1 39 Days 1000/1200 W (50/60 Hz)High-pressure pump mounted

5,379.14 €

1 4 Days 1400/1600 W (50/60 Hz)None

5,855.43 €

1 4 Days 1900/2200 W (50/60 Hz)None

Loading...

  1. 1

Tech Support