Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HECR008-A5-F
Piping thread type | Rc | High-pressure pump | None | Power supply | 100 to 240 V AC |
---|---|---|---|---|---|
Flow switch | With flow switch |
This page is Thermo-con, Rack Mount Type Air-cooled, HECR Series, part number HECR008-A5-F.
You can find the detail information about specifications and dimensions on part number HECR008-A5-F.
Part Number |
---|
HECR010-A2-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cooling capacity |
---|---|---|---|---|---|
11,200.29 € | 1 | 33 Days | 1 kW |