Step Motor Controller, JXCE1 / 91 / P1 / D1 / L1 Series (JXCE18-BC)

Step Motor Controller, JXCE1 / 91 / P1 / D1 / L1 Series JXCE18-BC

Product Details:

Manufacturer part number: JXCE18-BC

Brand: SMC

Price: 602.32

Delivery time: 4 Days


Technical Data:

Mounting: DIN rail

Driver type: EtherCAT


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JXCE18-BC

Part Number
JXCE18-BC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Driver type

602.32 €

1 4 Days DIN railEtherCAT

Loading...

  1. 1

Basic information

Communication plug connector Without plug connector Actuator type Blank controller

This page is Step Motor Controller, JXCE1 / 91 / P1 / D1 / L1 Series, part number JXCE18-BC.
You can find the detail information about specifications and dimensions on part number JXCE18-BC.

Variation of this product

Part Number
JXC918-BC
JXCL17-BC
JXCL18-BC
JXCP17-BC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Driver type

597.13 €

1 4 Days DIN railEtherNet/IP

404.06 €

1 8 Days ScrewIO-Link

425.42 €

1 6 Days DIN railIO-Link

601.76 €

1 4 Days ScrewPROFINET

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360