Compact Guide Cylinder, Wide type, MGPW Seies (Part Numbers)

Compact Guide Cylinder, Wide type, MGPW Seies
· A wide guided cylinder specialised in the stability and moment of large work pieces.
· Plate allowable rotation torque tripled (in comparison with the basic type) by doubling the guide pitch.
· Non-rotating accuracy of the plate is improved (with respect to the basic type) due to the increase in the guide pitch.
· Equivalent weight to the basic type, even though the volume is 170% more than the basic MGP.
· 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MGPWM20-25
MGPWM20-50
MGPWM20-100
MGPWM25TF-25
MGPWM25TF-50
MGPWM25TF-100
MGPWM32TF-25
MGPWM32TF-50
MGPWM40TF-25
MGPWM40TF-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Port thread type

307.44 €

1 4 Days 2025Rc

320.15 €

1 4 Days 2050Rc

345.60 €

1 4 Days 20100Rc

347.85 €

1 4 Days 2525G

360.81 €

1 4 Days 2550G

386.27 €

1 4 Days 25100G

379.52 €

1 4 Days 3225G

408.85 €

1 4 Days 3259G

422.53 €

1 4 Days 4025G

453.65 €

1 4 Days 4050G

Loading...

  1. 1

Basic information

Auto Switch No switch

Tech Support