Standard External Guided Cylinder, Ball Bushing Bearing, MGGL Series (MGGLB20-150)

Standard External Guided Cylinder, Ball Bushing Bearing, MGGL Series MGGLB20-150

Product Details:

Manufacturer part number: MGGLB20-150

Brand: SMC

Price: 647.90

Delivery time: 4 Days


Technical Data:

Cylinder I.D: D: 20 Ø

Stroke: L: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGGLB20-150

Part Number
MGGLB20-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

647.90 €

1 4 Days 20150

Loading...

  1. 1

Basic information

Port thread type Rc Auto Switch No switch Type of Mount Support Basic style

This page is Standard External Guided Cylinder, Ball Bushing Bearing, MGGL Series, part number MGGLB20-150.
You can find the detail information about specifications and dimensions on part number MGGLB20-150.

Variation of this product

Part Number
MGGLB20-100
MGGLB20-125
MGGLB20-200
MGGLB20-250
MGGLB20-300
MGGLB20-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

627.58 €

1 4 Days 20100

637.69 €

1 26 Days 20125

668.19 €

1 4 Days 20200

688.48 €

1 4 Days 20250

708.74 €

1 4 Days 20300

617.39 €

1 4 Days 2075

Tech Support