ISO 15552 Air Cylinder, Double Acting, Single / Double Rod, C96S Series

ISO 15552 Air Cylinder, Double Acting, Single / Double Rod, C96S Series
· Lightweight, up to 17% weight reduced.
· By adopting a new cushion method (Air cushion + Bumper cushion), cycle time shortened.
· Bumper cushion reduces the metal noise that occurs when piston stops.
· Mounting brackets can be combined according to the operating conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C96SB125-200
C96SDB32-25C
C96SDB32-50C
C96SDB32-80C
C96SDB32-100C
C96SDB32-125C
C96SDB32-160C
C96SDB32-200C
C96SDB32-250C
C96SDB32-320C
C96SDB40-25C
C96SDB40-50C
C96SDB40-80C
C96SDB40-100C
C96SDB40-125C
C96SDB40-160C
C96SDB40-200C
C96SDB40-250C
C96SDB40-320C
C96SDB50-25C
C96SDB50-50C
C96SDB50-80C
C96SDB50-100C
C96SDB50-125C
C96SDB50-160C
C96SDB50-200C
C96SDB50-250C
C96SDB50-320C
C96SDB63-25C
C96SDB63-50C
C96SDB63-80C
C96SDB63-100C
C96SDB63-125C
C96SDB63-160C
C96SDB63-200C
C96SDB63-250C
C96SDB63-320C
C96SDB80-25C
C96SDB80-50C
C96SDB80-80C
C96SDB80-100C
C96SDB80-125C
C96SDB80-200C
C96SDB80-250C
C96SDB80-320C
C96SDB100-25C
C96SDB100-50C
C96SDB100-80C
C96SDB100-100C
C96SDB100-125C
C96SDB100-160C
C96SDB100-200C
C96SDB100-250C
C96SDB100-320C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Lock unit magnet

475.77 €

1 7 Days 125100None

89.89 €

1 7 Days 3225 ~ 320Built-in magnet

91.05 €

1 4 Days 3250 ~ 80Built-in magnet

92.81 €

1 4 Days 3280 ~ 100Built-in magnet

93.98 €

1 4 Days 32100 ~ 125Built-in magnet

95.74 €

1 4 Days 32125 ~ 160Built-in magnet

97.50 €

1 4 Days 32160 ~ 200Built-in magnet

99.85 €

1 4 Days 32200 ~ 250Built-in magnet

102.81 €

1 4 Days 3225 ~ 250Built-in magnet

106.90 €

1 4 Days 3250 ~ 320Built-in magnet

101.97 €

1 4 Days 4025 ~ 320Built-in magnet

103.39 €

1 4 Days 4050 ~ 80Built-in magnet

105.48 €

1 4 Days 4080 ~ 100Built-in magnet

106.90 €

1 4 Days 40100 ~ 125Built-in magnet

109.02 €

1 4 Days 40125 ~ 160Built-in magnet

111.13 €

1 4 Days 40160 ~ 200Built-in magnet

113.95 €

1 4 Days 40200 ~ 250Built-in magnet

117.47 €

1 4 Days 4025 ~ 250Built-in magnet

122.40 €

1 4 Days 4050 ~ 320Built-in magnet

126.18 €

1 4 Days 5025 ~ 320Built-in magnet

128.03 €

1 4 Days 5050 ~ 80Built-in magnet

130.85 €

1 4 Days 5080 ~ 100Built-in magnet

132.74 €

1 4 Days 50100 ~ 125Built-in magnet

135.56 €

1 4 Days 50125 ~ 160Built-in magnet

138.39 €

1 4 Days 50160 ~ 200Built-in magnet

142.15 €

1 4 Days 50200 ~ 250Built-in magnet

146.84 €

1 4 Days 5025 ~ 250Built-in magnet

153.44 €

1 4 Days 5050 ~ 320Built-in magnet

150.02 €

1 4 Days 6325 ~ 320Built-in magnet

152.15 €

1 7 Days 6350 ~ 80Built-in magnet

155.31 €

1 4 Days 6380 ~ 100Built-in magnet

157.42 €

1 4 Days 63100 ~ 125Built-in magnet

160.60 €

1 4 Days 63125 ~ 160Built-in magnet

163.76 €

1 4 Days 63160 ~ 200Built-in magnet

167.98 €

1 4 Days 63200 ~ 250Built-in magnet

173.27 €

1 4 Days 6325 ~ 250Built-in magnet

180.68 €

1 4 Days 6350 ~ 320Built-in magnet

198.77 €

1 4 Days 8025 ~ 320Built-in magnet

202.06 €

1 4 Days 8050 ~ 80Built-in magnet

206.98 €

1 4 Days 80-Built-in magnet

210.29 €

1 4 Days 80100 ~ 125Built-in magnet

215.23 €

1 4 Days 80125 ~ 160Built-in magnet

226.73 €

1 4 Days 80200 ~ 250Built-in magnet

234.95 €

1 4 Days 8025 ~ 250Built-in magnet

246.47 €

1 4 Days 8050 ~ 320Built-in magnet

269.97 €

1 9 Days 10025 ~ 320Built-in magnet

273.73 €

1 4 Days 10050 ~ 80Built-in magnet

279.35 €

1 4 Days 10080 ~ 100Built-in magnet

283.11 €

1 7 Days 100100 ~ 125Built-in magnet

288.74 €

1 4 Days 100125 ~ 160Built-in magnet

294.40 €

1 4 Days 100160 ~ 200Built-in magnet

301.90 €

1 4 Days 100200 ~ 250Built-in magnet

311.31 €

1 4 Days 10025 ~ 250Built-in magnet

324.48 €

1 4 Days 10050 ~ 320Built-in magnet

Loading...

  1. 1

Basic information

Specifications Without coil scraper Auto Switch No switch Type of Mount Support Basic
Bellows Without rod boot

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360