ISO Cylinder, Double Acting, Single Rod, Large Bore, C95S Series (C95SDB160-100)

ISO Cylinder, Double Acting, Single Rod, Large Bore, C95S Series C95SDB160-100

Product Details:

Manufacturer part number: C95SDB160-100

Brand: SMC

Price: 846.27

Delivery time: 4 Days


Technical Data:

Cylinder I.D: D: 160 Ø

Stroke: L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C95SDB160-100

Part Number
C95SDB160-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

846.27 €

1 4 Days 160100

Loading...

  1. 1

Basic information

Auto Switch No switch Type of Mount Support Basic style Lock unit magnet Built-in magnet

This page is ISO Cylinder, Double Acting, Single Rod, Large Bore, C95S Series, part number C95SDB160-100.
You can find the detail information about specifications and dimensions on part number C95SDB160-100.

Variation of this product

Part Number
C95SDB160-125
C95SDB160-200
C95SDB160-250
C95SDB160-320
C95SDB160-400
C95SDB160-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

858.44 €

1 33 Days 160125

886.94 €

1 35 Days 160200

907.50 €

1 4 Days 160250

968.90 €

1 49 Days 160320

968.90 €

1 4 Days 160400

1,003.94 €

1 4 Days 160500

Tech Support