ISO 21287 Compact Cylinder ISO Standard, C55 Series (CD55B40-5)

ISO 21287 Compact Cylinder ISO Standard, C55 Series CD55B40-5
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: CD55B40-5

Brand: SMC

Price: 76.23

Delivery time: 7 Days


Technical Data:

Cylinder I.D: D: 40 Ø

Stroke: L: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CD55B40-5

Part Number
CD55B40-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

76.23 €

1 7 Days 405

Loading...

  1. 1

Basic information

Auto Switch No switch Rod Tip Metal Fitting Rod end female thread Type of Mount Support Standard
Lock unit magnet With magnet

This page is ISO 21287 Compact Cylinder ISO Standard, C55 Series, part number CD55B40-5.
You can find the detail information about specifications and dimensions on part number CD55B40-5.

Variation of this product

Part Number
CD55B100-15
CD55B100-20
CD55B100-25
CD55B40-50
CD55B40-60
CD55B40-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

174.97 €

1 7 Days 10015

178.23 €

1 Same day

Stock

10020

181.50 €

1 Same day

Stock

10025

87.11 €

1 Same day

Stock

4050

89.77 €

1 Same day

Stock

4060

94.98 €

1 Same day

Stock

4080

Tech Support