Manufacturer part number: D-M9PWVSAPC-588
Brand: SMC
Price: 46.89 €
Delivery time: 26 Days
Lead wire length: 0.5 m
Connector type: M8-3 Pin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-M9PWVSAPC-588
Wiring type | 3-wire type | Output type | PNP type |
---|
This page is ATEX Compliant 2-Colour Solid State Switch, Direct Mounting, D-M9NW / D-M9PW / D-M9BW-588, part number D-M9PWVSAPC-588.
You can find the detail information about specifications and dimensions on part number D-M9PWVSAPC-588.
Part Number |
---|
D-M9PWL-588 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lead wire length (m) | Connector type |
---|---|---|---|---|---|---|
41.35 € | 1 | 26 Days | 3 | None |