ATEX Compliant Solid-state Switch, Direct Mounting, D-M9N / D-M9P / D-M9B-588 (D-M9BZ-588)

ATEX Compliant Solid-state Switch, Direct Mounting, D-M9N / D-M9P / D-M9B-588 D-M9BZ-588

Product Details:

Manufacturer part number: D-M9BZ-588

Brand: SMC

Price: 49.03

Delivery time: 25 Days


Technical Data:

Wiring type: 2-wire

Output type: None

Lead wire length: 5 m

Connector type: None


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-M9BZ-588

Part Number
D-M9BZ-588
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wiring type Output type Lead wire length
(m)
Connector type

49.03 €

1 25 Days 2-wireNone5None

Loading...

  1. 1

This page is ATEX Compliant Solid-state Switch, Direct Mounting, D-M9N / D-M9P / D-M9B-588, part number D-M9BZ-588.
You can find the detail information about specifications and dimensions on part number D-M9BZ-588.

Variation of this product

Part Number
D-M9PL-588
D-M9PSAPC-588
D-M9PSDPC-588
D-M9PV-588
D-M9PVL-588
D-M9PVSAPC-588
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wiring type Output type Lead wire length
(m)
Connector type

45.18 €

1 4 Days 3-wire typePNP type3None

42.92 €

1 22 Days 3-wire typePNP type0.5M8-3 Pin

42.92 €

1 26 Days 3-wire typePNP type0.5M12-4 Pin

45.18 €

1 26 Days 3-wire typePNP type0.5None

50.16 €

1 26 Days 3-wire typePNP type3None

45.60 €

1 26 Days 3-wire typePNP type0.5M8-3 Pin

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360