Booster Regulator, 56-VBA Series (Part Numbers - CAD Download)

Booster Regulator, 56-VBA Series
· ATEX.
· Service life increased.
· Noise reduced.
· Condensation reduced.
· Reliability improved.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56-VBA10A-F02GN

Part Number
56-VBA10A-F02GN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection port size

409.44 €

1 39 Days 1/4

Loading...

  1. 1

Basic information

Type Pressure Boosting Valve Type Handle-operated type Size Pressure increase ratio 2 times
Thread type G Option Pressure gauge, silencer Specifications CE explosion-proof directive (ATEX): Category 3GD

This page is Booster Regulator, 56-VBA Series, part number 56-VBA10A-F02GN.
You can find the detail information about specifications and dimensions on part number 56-VBA10A-F02GN.

Variation of this product

Part Number
56-VBA20A-F03GN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection port size

742.35 €

1 28 Days 3/8

Tech Support