6.0 MPa Direct Operated Regulator (Relieving type), VCHR Series (Part Numbers)

6.0 MPa Direct Operated Regulator (Relieving type), VCHR Series
· Process Industry and PET machine builder's requests for both 2 and 3 port, pilot operated, solenoid valves, with high pressure performance are now answered with the launch of SMC's latest Series VCH range.
· Designed for use with air or inert gas, these new valves can operate up to a maximum pressure of 5.0 MPa thereby substantially exceeding SMC's existing VXH high pressure series.
· With large flow passages, and ISO1179-1 conforming port thread sizes of G1/2 to G1, high flow rates are ensured and due to a reduction in the overall volume of the pilot chamber their responsiveness can now only be measured in milliseconds.
· Additionally, the VCH range offers enclosure protection equivalent to IP65 and a DIN type electrical connector as standard and due to its unique collision-less armature construction, with rubber buffers and urethane diaphragm, early indications have confirmed that the valves operation life time will exceed 10 million cycles.
· Currently the VCH Series is available in four different valve configurations; 2 port valve normally closed - VCH41, 2 port valve normally open - VCH 42, our 3 port option - VCH410, plus a check valve – VCHC40.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VCHR30-06G
VCHR30-10G
VCHR40-10G
VCHR40-14G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side Connection Diameter Size of Body

1,204.60 €

1 4 Days 3/430

1,204.60 €

1 7 Days 130

1,364.02 €

1 4 Days 140

1,364.02 €

1 4 Days 1 1/240

Loading...

  1. 1

Basic information

Applicable Fluid Air Exhaust Mechanism Relief Supply Side, Connection Type G

Tech Support