Precision Regulator, IR1000 / 2000 / 3000 Series (IR1000-01)

Precision Regulator, IR1000 / 2000 / 3000 Series IR1000-01

Product Details:

Manufacturer part number: IR1000-01

Brand: SMC

Price: 80.35

Delivery time: 4 Days


Technical Data:

Supply Side, Connection Type: Rc

Supply Side Connection Diameter: 1/8

Control Side Connection Types: Rc

Control Side Connection Diameter: 1/8

Size of Body: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR1000-01

Part Number
IR1000-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Size of Body Accessory Set Pressure Operation Method Specifications

80.35 €

1 4 Days Rc1/8Rc1/81None0.005 to 0.2 MPaBasic (Handle)Standard

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control

This page is Precision Regulator, IR1000 / 2000 / 3000 Series, part number IR1000-01.
You can find the detail information about specifications and dimensions on part number IR1000-01.

Variation of this product

Part Number
IR1000-01B
IR1000-01BG
IR1000-F01
IR1010-01
IR1010-01BG
IR1010-F01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Size of Body Accessory Set Pressure Operation Method Specifications

80.35 €

1 4 Days Rc1/8Rc1/81Bracket0.005 to 0.2 MPaBasic (Handle)Standard

80.35 €

1 4 Days Rc1/8Rc1/81Bracket + Pressure gauge0.005 to 0.2 MPaBasic (Handle)Standard

80.35 €

1 4 Days G1/8G1/81None0.005 to 0.2 MPaBasic (Handle)Standard

80.35 €

1 4 Days Rc1/8Rc1/81None0.01 to 0.4 MPaBasic (Handle)Standard

80.35 €

1 4 Days Rc1/8Rc1/81Bracket + Pressure gauge0.01 to 0.4 MPaBasic (Handle)Standard

80.35 €

1 4 Days G1/8G1/81None0.01 to 0.4 MPaBasic (Handle)Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360