Check Valve, INA-14 Series (Part Numbers - CAD Download)

Check Valve, INA-14 Series
· Body material: Brass/Stainless steel (Main parts: Stainless steel).
· Low cracking pressure: 0.01 MPa.
· High temperature: 80°C.
· Low temperature: -5°C.
· Rubber material: NBR/FKM.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

INA-14-85-02

Part Number
INA-14-85-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.47 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Seal Material Fluorine Rubber Connection Dia. 1/4
Types of Screw Rc

This page is Check Valve, INA-14 Series, part number INA-14-85-02.
You can find the detail information about specifications and dimensions on part number INA-14-85-02.

Tech Support