High Purity Fluoropolymer Fitting, Threaded Connection, Connector Type, LQ2H Series

High Purity Fluoropolymer Fitting, Threaded Connection, Connector Type, LQ2H Series
· High purity fluoropolymer fitting
· Threaded connection
· Maximum operating pressure (at 20°): 0.7MPa
· Operating temperature: 0 to 150°C
· Variety of size combinations available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LQ2H23-M

Part Number
LQ2H23-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.82 €

1 26 Days

Loading...

  1. 1

Basic information

Compatible Tube Outer Diameter (mm) D (D1) 6 Connection Screw Type M (M1) R Connection Screw Nominal M (M1) 1/4B(8A)

This page is High Purity Fluoropolymer Fitting, Threaded Connection, Connector Type, LQ2H Series, part number LQ2H23-M.
You can find the detail information about specifications and dimensions on part number LQ2H23-M.

Tech Support