Flame Resistant, One-Touch Fitting, Male Connector, KRH Series

Flame Resistant, One-Touch Fitting, Male Connector, KRH Series
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRH06-01S
KRH06-02S
KRH06-03S
KRH08-01S
KRH08-02S
KRH08-03S
KRH10-01S
KRH10-02S
KRH10-03S
KRH10-04S
KRH12-02S
KRH12-03S
KRH12-04S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Connection screw

2.85 €

10 4 Days 61/8

2.97 €

10 4 Days 61/4

2.97 €

10 4 Days 63/8

3.24 €

10 4 Days 81/8

3.24 €

10 4 Days 81/4

3.58 €

10 4 Days 83/8

5.18 €

5 31 Days 101/8

4.39 €

5 4 Days 101/4

4.55 €

5 4 Days 103/8

5.24 €

5 4 Days 101/2

5.45 €

5 4 Days 121/4

5.45 €

5 4 Days 123/8

6.39 €

5 4 Days 121/2

Loading...

  1. 1

Basic information

Connection Type R

Tech Support