Flame Resistant, One-Touch Fitting, Male Elbow, KRL Series

Flame Resistant, One-Touch Fitting, Male Elbow, KRL Series
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRL06-01S
KRL06-02S
KRL06-03S
KRL08-01S
KRL08-02S
KRL08-03S
KRL10-01S
KRL10-02S
KRL10-03S
KRL10-04S
KRL12-02S
KRL12-03S
KRL12-04S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Connection screw

4.27 €

10 4 Days 61/8

4.55 €

10 4 Days 61/4

5.02 €

10 4 Days 63/8

4.84 €

10 4 Days 81/8

5.13 €

10 4 Days 81/4

5.31 €

10 4 Days 83/8

5.92 €

5 4 Days 101/8

5.92 €

5 4 Days 101/4

5.97 €

5 4 Days 103/8

6.53 €

5 4 Days 101/2

7.29 €

5 4 Days 121/4

7.29 €

5 4 Days 123/8

7.85 €

5 4 Days 121/2

Loading...

  1. 1

Basic information

Connection Type R

Tech Support